- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Ratchet Offset Wrench Set (Double Flex Head Type) [5 Pieces]
(i)Caution
- Take care not to use excessive force as the joint is weak against shock and torsion stress.
Specifications of TMR105
-
- Type
- Double-ended offset wrench
-
- Ratchet mechanism
- Available
-
- Swivel (flex)
- Available
-
- Single Product/Set Classification
- Set Product
-
- Set Containing Number(pc.)
- 5
-
- Number of Gear Teeth
- 72
-
- Trusco Code
- 807-0904
-
- Mass(g)
- 660
-
- Shape
- Double hex
-
- Set Content
- MR1-0810F, 1012F, 1214F, 1315F, 1417F
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 20,529.00
฿ 16,423.20
|
KTC GEAR WRENCHES
|
1 Piece(s)
|
|
11 Day(s)
|
Basic Specifications
-
- Type
- Double-ended offset wrench
-
- Ratchet mechanism
- Available
-
- Swivel (flex)
- Available
-
- Single Product/Set Classification
- Set Product
-
- Set Containing Number(pc.)
- 5
-
- Number of Gear Teeth
- 72
-
- Trusco Code
- 807-0904
-
- Mass(g)
- 660
-
- Shape
- Double hex
-
- Set Content
- MR1-0810F, 1012F, 1214F, 1315F, 1417F
Product Description
[Features]
· Final tightening is possible with both heads.
· The span of the ratchet box-end and the hinge has been shortened, and the thick parts have also been made thin and flat, allowing for smooth, continuous work to be performed in tight spaces.
· A ratchet feed angle of 5° allows fine feed operations to be performed.
· Sizing is displayed at an easy-to-see position on the head. Additionally, the direction of work can be checked quickly and easily using the arrows.
Specifications of TMR105
-
- Type
- Double-ended offset wrench
-
- Ratchet mechanism
- Available
-
- Swivel (flex)
- Available
-
- Single Product/Set Classification
- Set Product
-
- Set Containing Number(pc.)
- 5
-
- Number of Gear Teeth
- 72
-
- Trusco Code
- 807-0904
-
- Mass(g)
- 660
-
- Shape
- Double hex
-
- Set Content
- MR1-0810F, 1012F, 1214F, 1315F, 1417F
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 20,529.00
฿ 16,423.20
|
KTC GEAR WRENCHES
|
1 Piece(s)
|
|
11 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?