(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T-Type Tamper Resistant Torx L-Shaped Handle Wrench Set (11‑Piece Set)

T-Type Tamper Resistant Torx L-Shaped Handle Wrench Set (11‑Piece Set)

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The tamper resistant Torx wrench has a lower withstand load in terms of its structure than an ordinary Torx wrench, so care should be taken not to apply too much force.
    · Apply force in the rotation direction of the bolt. Pulling upwards or pushing downwards may cause damage from the bend section.

Specifications of LTXH11

  • Type (Shape)
    Torx wrench
  • Tip shape / tamper-proof
    Tamper Proof Torx Wrench
  • Single Product/Set Classification
    Set Product
  • Trusco Code
    807-0202
  • Mass(g)
    330
  • Set Content
    T Type Tamper Resistant Torx L Handle Wrench: LT8H, T10H, T15H, T20H, T25H, T27H, T30H, T40H, T45H, T50H, T55H
Part Number
LTXH11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,249.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Type (Shape)
    Torx wrench
  • Tip shape / tamper-proof
    Tamper Proof Torx Wrench
  • Single Product/Set Classification
    Set Product
  • Trusco Code
    807-0202
  • Mass(g)
    330
  • Set Content
    T Type Tamper Resistant Torx L Handle Wrench: LT8H, T10H, T15H, T20H, T25H, T27H, T30H, T40H, T45H, T50H, T55H

Product Description

[Features]
· The pack can also be used as a tray for organizing.

Specifications of LTXH11

  • Type (Shape)
    Torx wrench
  • Tip shape / tamper-proof
    Tamper Proof Torx Wrench
  • Single Product/Set Classification
    Set Product
  • Trusco Code
    807-0202
  • Mass(g)
    330
  • Set Content
    T Type Tamper Resistant Torx L Handle Wrench: LT8H, T10H, T15H, T20H, T25H, T27H, T30H, T40H, T45H, T50H, T55H
Part Number
LTXH11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,249.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1