(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T-Type Tamper Resistant Torx L-Shaped Handle Wrench

T-Type Tamper Resistant Torx L-Shaped Handle Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The tamper resistant Torx wrench has a lower withstand load in terms of its structure than an ordinary Torx wrench, so care should be taken not to apply too much force.
    · Apply force in the rotation direction of the bolt. Pulling upwards or pushing downwards may cause damage from the bend section.
  • From :
    ฿ 609.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
LT10H
LT15H
LT20H
LT25H
LT27H
LT50H
LT55H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length (L dimension)
(mm)
Dimension D Dimension H Nominal Trusco Code Mass
(g)

฿ 609.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - 3 20 T10H 807-0179 4

฿ 609.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - 3.5 22 T15H 807-0181 6

฿ 609.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 64 4 24 T20H 807-0183 8

฿ 624.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 68 4.5 25 T25H 807-0185 11

฿ 667.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - 5 27 T27H 807-0187 14

฿ 717.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 109 9 41 T50H 807-0195 65

฿ 797.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 125 11.5 47 T55H 807-0197 120

Basic Specifications

Product Description

[Specifications]
·T-shaped handle wrench
·Nominal: T8H
·Size (mm) D: 3 × L: 53 × H: 19
·Weight g: 3.5

Part Number
LT10H
LT15H
LT20H
LT25H
LT27H
LT50H
LT55H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length (L dimension)
(mm)
Dimension D Dimension H Nominal Trusco Code Mass
(g)

฿ 609.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - 3 20 T10H 807-0179 4

฿ 609.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - 3.5 22 T15H 807-0181 6

฿ 609.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 64 4 24 T20H 807-0183 8

฿ 624.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 68 4.5 25 T25H 807-0185 11

฿ 667.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - 5 27 T27H 807-0187 14

฿ 717.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 109 9 41 T50H 807-0195 65

฿ 797.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 125 11.5 47 T55H 807-0197 120

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1