(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T Type Torx L-Shaped Handle Wrench Set (12‑Piece Set)

T Type Torx L-Shaped Handle Wrench Set (12‑Piece Set)

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Apply force in the rotation direction of the bolt. Pulling upwards or pushing downwards may cause damage from the bend section.

Specifications of LTX12

  • Type (Shape)
    Torx wrench
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Set Product
  • Trusco Code
    807-0201
  • Mass(g)
    350
  • Set Content
    T Type Torx L Handle Wrench: LT6, T8, T10, T15, T20, T25, T27, T30, T40, T45, T50, T55
Part Number
LTX12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,466.81

KTC HANDTOOL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Type (Shape)
    Torx wrench
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Set Product
  • Trusco Code
    807-0201
  • Mass(g)
    350
  • Set Content
    T Type Torx L Handle Wrench: LT6, T8, T10, T15, T20, T25, T27, T30, T40, T45, T50, T55

Product Description

[Features]
·The pack can also be used as a management tray
·Number of set content: 12 items

Specifications of LTX12

  • Type (Shape)
    Torx wrench
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Set Product
  • Trusco Code
    807-0201
  • Mass(g)
    350
  • Set Content
    T Type Torx L Handle Wrench: LT6, T8, T10, T15, T20, T25, T27, T30, T40, T45, T50, T55
Part Number
LTX12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,466.81

KTC HANDTOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1