(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T Type Torx L-Shaped Handle Wrench

T Type Torx L-Shaped Handle Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Apply force in the rotation direction of the bolt. Pulling upwards or pushing downwards may cause damage from the bend section.
  • From :
    ฿ 375.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
LT6
LT8
LT10
LT15
LT20
LT25
LT27
LT30
LT40
LT45
LT50
LT55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length (L dimension)
(mm)
Dimension D Dimension H Nominal Trusco Code Mass
(g)

฿ 375.52

KTC HANDTOOL 1 Piece(s) 6 Day(s) 50 3 17 T6 807-0198 3

฿ 376.54

KTC HANDTOOL 1 Piece(s) 6 Day(s) 53 3 19 T8 807-0199 3.5

฿ 376.54

KTC HANDTOOL 1 Piece(s) 6 Day(s) - 3 20 T10 807-0178 4

฿ 377.04

KTC HANDTOOL 1 Piece(s) 6 Day(s) - 3.5 22 T15 807-0180 6

฿ 377.04

KTC HANDTOOL 1 Piece(s) 6 Day(s) 64 4 24 T20 807-0182 8

฿ 537.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 68 4.5 25 T25 807-0184 11

฿ 413.64

KTC HANDTOOL 1 Piece(s) 6 Day(s) - 5 27 T27 807-0186 14

฿ 415.15

KTC HANDTOOL 1 Piece(s) 6 Day(s) 80 6 30 T30 807-0188 21

฿ 566.48

KTC HANDTOOL 1 Piece(s) 6 Day(s) 87 7 33 T40 807-0190 30

฿ 434.97

KTC HANDTOOL 1 Piece(s) 6 Day(s) 95 8 37 T45 807-0192 44

฿ 578.57

KTC HANDTOOL 1 Piece(s) 6 Day(s) 109 9 41 T50 807-0194 65

฿ 524.40

KTC HANDTOOL 1 Piece(s) 6 Day(s) 125 11.5 47 T55 807-0196 120

Basic Specifications

Product Description

[Specifications]
·T-shaped handle wrench
·Nominal: T8H
·Size (mm) D: 3 × L: 50 × H: 17
·Weight g: 3

Part Number
LT6
LT8
LT10
LT15
LT20
LT25
LT27
LT30
LT40
LT45
LT50
LT55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length (L dimension)
(mm)
Dimension D Dimension H Nominal Trusco Code Mass
(g)

฿ 375.52

KTC HANDTOOL 1 Piece(s) 6 Day(s) 50 3 17 T6 807-0198 3

฿ 376.54

KTC HANDTOOL 1 Piece(s) 6 Day(s) 53 3 19 T8 807-0199 3.5

฿ 376.54

KTC HANDTOOL 1 Piece(s) 6 Day(s) - 3 20 T10 807-0178 4

฿ 377.04

KTC HANDTOOL 1 Piece(s) 6 Day(s) - 3.5 22 T15 807-0180 6

฿ 377.04

KTC HANDTOOL 1 Piece(s) 6 Day(s) 64 4 24 T20 807-0182 8

฿ 537.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 68 4.5 25 T25 807-0184 11

฿ 413.64

KTC HANDTOOL 1 Piece(s) 6 Day(s) - 5 27 T27 807-0186 14

฿ 415.15

KTC HANDTOOL 1 Piece(s) 6 Day(s) 80 6 30 T30 807-0188 21

฿ 566.48

KTC HANDTOOL 1 Piece(s) 6 Day(s) 87 7 33 T40 807-0190 30

฿ 434.97

KTC HANDTOOL 1 Piece(s) 6 Day(s) 95 8 37 T45 807-0192 44

฿ 578.57

KTC HANDTOOL 1 Piece(s) 6 Day(s) 109 9 41 T50 807-0194 65

฿ 524.40

KTC HANDTOOL 1 Piece(s) 6 Day(s) 125 11.5 47 T55 807-0196 120

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1