(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Top Chest (3-Tier 3-Drawer)

Flat Top Chest (3-Tier 3-Drawer)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 38,159.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EKR-2003 SALE
EKR-2003BK SALE
EKR-2003R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color

฿ 38,159.00

฿ 30,527.20

KTC HANDTOOL 1 Piece(s) 11 Day(s) Silver

฿ 38,159.00

฿ 30,527.20

KTC HANDTOOL 1 Piece(s) 11 Day(s) Black

฿ 38,159.00

฿ 30,527.20

KTC HANDTOOL 1 Piece(s) 11 Day(s) Red

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    W 725 × D 390 × H 330
  • Mass(g)
    33,000
  • Number of Steps(Level)
    3
  • Load Resistance(kg)
    Top area: 20, drawer (h 45 × 2): 15, drawer (h 105 × 1): 20
  • Handle (Left, Right) Protrusion distance(mm)
    85, ø29
  • Set Content
    Top mat × 1, drawer mats × 3, partitions × 2, locks × 2
  • Features
    Slide rail, ball bearing
  • Drawer size width x depth x height(mm)
    W 600 × d 325 × h 45 × 2, w 600 × d 325 × h 105 × 1

Product Description

[Features]
Top cover
A joining method by surface, rather than the cross section of the steel plate, is adopted for the contacting section between the top cover and the main body.
Corner bumper
The corner bumper reduces the risk of accidental injury. Also helps protect the main body of the chest.

Part Number
EKR-2003 SALE
EKR-2003BK SALE
EKR-2003R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color

฿ 38,159.00

฿ 30,527.20

KTC HANDTOOL 1 Piece(s) 11 Day(s) Silver

฿ 38,159.00

฿ 30,527.20

KTC HANDTOOL 1 Piece(s) 11 Day(s) Black

฿ 38,159.00

฿ 30,527.20

KTC HANDTOOL 1 Piece(s) 11 Day(s) Red

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1