1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Multi Meter CD-732

DIGITAL TESTERS

Digital Multi Meter CD-732
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,428.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of high-accuracy measurement. High accuracy (1% or less) compared to analog (approx. 3%).
· Internal resistance (impedance) is high (low voltage drop between terminals) and there is little measurement loss.
· There is no parallax or user read error, compared to analog units.

 
Part Number
CD-732
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,428.81

DIGITAL TESTERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 600m/6/60/600/1000 Alternating Current Voltage(V) 6/60/600/750
Direct Current Voltage(A) 600μ/6000μ/60m/600m/6/15 Alternating Electrical Current(A) 600μ/6000μ/60m/600m/6/15 Resistance(Ω) 600/6k/60k/600k/6M/60M
Width(mm) 90 Depth(mm) 48 Height(mm) 167
Power Supply R6P (AA Battery) 1.5 V×2 Accessory Test Lead (TL-25a: Total Length 1.1 m approx.), Holster (H-70), Instruction Manual Mass(g) Approximately 320
Specifications Conduction: Buzzer Sound, Lamp Lit At 10-60 Ω Or Under, Open Voltage: Approx. 0.63 V

Please check the type/dimensions/specifications of the part CD-732 in the Digital Multi Meter CD-732 series.