(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Handle open/close type compact precision vise ideal for extra small and fine workpieces.
A(mm) | 85 | B(mm) | 35 | C(mm) | 35 |
---|---|---|---|---|---|
D(mm) | 15 | E(mm) | 20 | F(mm) | 20 |
G (MAX)(mm) | 30 | H(mm) | 24 | I | M4 |
J(mm) | 7.5 | K(mm) | 7.5 | L(mm) | 30 |
M(mm) | φ15 | N(mm) | 8.5 | O(mm) | 58 |
P | 20 | Q(mm) | M5 | Mass (kg) | 0.63 |
Material | J.A.M. Original Stainless Steel | Hardening Penetration | HRC57° | Parallelism | Within 0.002/100 mm |
Squareness | Within 0.003/100 mm | Specifications | Handle Tightening Type, Screw Storage Type Vise, Magnetic |
How can we improve?
How can we improve?