1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Stainless Steel Vise DN20

JAM JIG

Precision Stainless Steel Vise DN20
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,425.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The most compact of the handle open/close type vises available, ideal for clamping extra small and fine workpieces.

 
Part Number
DN20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,425.00

JAM JIG 1 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

A(mm) 75 B(mm) 25 C(mm) 28
D(mm) 13 E(mm) 15 F(mm) 20
G (MAX)(mm) 20 H(mm) 30 I M4
J(mm) 6 K(mm) 7.5 L(mm) 15
M(mm) 6 N(mm) φ11 O(mm) 10
P 50 Q(mm) M4 Mass (kg) 0.24
Material J.A.M. Original Stainless Steel Hardening Penetration HRC57° Parallelism Within 0.002/100 mm
Squareness Within 0.002/100 mm Specifications Handle Tightening Type, Screw Storage Type Vise, Magnetic

Please check the type/dimensions/specifications of the part DN20 in the Precision Stainless Steel Vise DN20 series.