1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Parallel Vise For NC/MC EF150-3JF (3 Set)

JAM JIG

Precision Parallel Vise For NC/MC EF150-3JF (3 Set)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Multiple jaw vise for high-precision machining centers structured so the handle does not protrude when the jaw is open.
· Built-in down hold mechanism prevents workpiece lifting when clamping, ideal for high-precision cutting and tapping work.

Part Number
EF150-3JF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

JAM JIG 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

A(mm) 285 B(mm) 320 C(mm) 100
D(mm) 40 E(mm) 60 F(mm) 54
G(mm) 150 H(mm) 60 I 312
J(mm) 101 K(mm) 110 L(mm) 50
M(mm) 110 N(mm) 90 O(mm) 130
P 14 Q(mm) 10 R(mm) 15
Mass (kg) 49.0 Material SKS Material or Equivalent Hardening Penetration Base / HRC 50°, Clamp / HRC 60°
Parallelism Head Surface: Within 0.005 mm/100 mm Squareness Fixing Cap Surface: Within 0.005 mm/100 mm S(mm) 10
T(mm) M6 U(mm) 35 V(mm) 32
Specifications Handle Tightening Type, Down Hold Construction, Magnetic Accessory Work Stopper x 3, Guide Block (14 mm/18 mm) x 2, Clamp Kit x 4, Socket (13 mm) x 1, Extension Bar x 1, Ratchet Handle x 1, Socket Adapter x 3