1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Wire Cut Vise With Adjustment Function JWS906

JAM JIG

Precision Wire Cut Vise With Adjustment Function JWS906
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 116,169.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact size ideal for small workpieces.
· Clamping force works to a 45° obliquely downward direction, preventing the workpiece from lifting.

Part Number
JWS906 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 116,169.00

฿ 87,126.75

JAM JIG 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

A(mm) 159 B(mm) 110 C(mm) 85
D(mm) 25 E(mm) 24 F(mm) (MAX)100
G(mm) 35 J(mm) 18 K(mm) 4
L(mm) 19.5 M(mm) 10 N(mm) 100
O(mm) 20 P φ9 Mass (kg) 1.8
Material J.A.M. Original Stainless Steel Hardening Penetration HRC55° Parallelism Within 0.002 mm/100 mm
Squareness Within 0.005 mm/100 mm Specifications Hexagon Wrench Tightening Type, Magnetic

Please check the type/dimensions/specifications of the part JWS906 in the Precision Wire Cut Vise With Adjustment Function JWS906 series.