(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Vise main body features a horizontal/parallel fine adjustment mechanism for workpieces.
A(mm) | 330 | B(mm) | 170 | C(mm) | 110 |
---|---|---|---|---|---|
D(mm) | 60 | E(mm) | 60 | F(mm) | (MAX)160 |
G(mm) | 68 | H(mm) | 30 | I | 23~53 |
J(mm) | 22 | K(mm) | 5 | L(mm) | 35 |
N(mm) | 100 | O(mm) | 42 | P | 3-φ20 |
Q(mm) | 3-φ9 | Mass (kg) | 7.0 | Material | J.A.M. Original Stainless Steel |
Hardening Penetration | HRC55° | Parallelism | Within 0.002/100 mm | Squareness | Within 0.005 mm/100 mm |
Specifications | Handle Tightening Type, Level/Flat Adjustment Mechanism, Magnetic |
Please check the type/dimensions/specifications of the part JWS947 in the Precision Wire Cut Vise With Adjustment Function JWS947 series.
How can we improve?
How can we improve?