1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compound Sine Plate MCP150

JAM JIG

Compound Sine Plate MCP150
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 274,859.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sine bar type auxiliary plate that enables angle setting in an orthogonal direction.
· Equipped with a permanent magnetic chuck.

Part Number
MCP150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 274,859.29

JAM JIG 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

A(mm) 150 B(mm) 150 C(mm) 116
D(mm) 100 E(mm) - F(mm) -
Mass (kg) 16.5 Max Angle 45° each Material SKS Material or Equivalent
Hardening Penetration HRC60° Parallelism 100 mm, within 0.002 mm Squareness 100 mm, within 0.005 mm
Angular Error 20 sec max Specifications Tool for Inclined Processing, Magnetic