1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Vise HG50

JAM JIG

Precision Vise HG50
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 87,467.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Handle open/close vise equipped with vise deformation prevention mechanism ideal for ultra-precision cutting and grinding machining.

Part Number
HG50 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 87,467.00

฿ 65,600.25

JAM JIG 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

A(mm) 122 B(mm) 60 C(mm) 55
D(mm) 25 E(mm) 30 F(mm) 35
G(mm) 50 H(mm) 35 I M6
L(mm) 105 Mass (kg) 2.5 Material SKS Material or Equivalent
Hardening Penetration HRC60° Parallelism 100 mm, within 0.002 mm Squareness Within 0.003/100 mm
Specifications Handle Tightening Type, High Grade Type, Magnetic

Please check the type/dimensions/specifications of the part HG50 in the Precision Vise HG50 series.