1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Sine Plate MSP150

JAM PRECISION SINE PLATE

Magnetic Sine Plate MSP150
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 252,445.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with a permanent magnetic chuck on the sine bar system auxiliary plate.

Part Number
MSP150 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 252,445.00

฿ 178,200.93

JAM PRECISION SINE PLATE 1 Piece(s) 52 Day(s)

Loading...

  1. 1

Basic Information

A(mm) 150 B(mm) 150 C(mm) 81
D(mm) 100 Mass (kg) 12.0 Max Angle 45°
Material SKS Material or Equivalent Hardening Penetration HRC60° Parallelism 100 mm, within 0.002 mm
Squareness 100 mm, within 0.005 mm Angular Error 15 sec max Pitch of Magnetic Poles(mm) Magnetic Pole Pitch : 1.5
Specifications Tool for Inclined Processing, Magnetic

Please check the type/dimensions/specifications of the part MSP150 in the Magnetic Sine Plate MSP150 series.