1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Feeler Gauge, Feeler Tape SUS

SBG THICKNESS GAUGES TAPE

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,872.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A feeler gauge tape essential for thickness measurement and assembly and adjustment of automotive engine components or other internal combustion engines.

[Features]
· Can be cut to the required size before use.
· Made of stainless steel, rust resistant.

 
Part Number
SUS-0.005X12.7X1M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,872.26

SBG THICKNESS GAUGES TAPE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Thickness(mm) 0.005 Width(mm) 12.7 Length(m) 1
Material SUS