1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Embedded Type Pressure Gauge, Front Flange (FDU Type) (FDU3/8X75X4MPA)

MGC MEASURING TOOLS

General-Purpose Embedded Type Pressure Gauge, Front Flange (FDU Type) (FDU3/8X75X4MPA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]· Pressure gauge naming system
Naming is determined depending on the type, performance, model, connection part shape, connection screw diameter, scale plate size and maximum scale graduation. However, as standard products, the ø60 has no flange, and the ø75, ø100 and ø150 are intermediate flange types. Be sure to specify for non-standard products.
Units with central screws are only manufactured with an outer diameter of ø50 or ø60.

Example: Front Flange Type Pressure Gauge, Double-Chamfered 3/8", Outer Diameter 100 mm, Maximum Graduation 60 MPa
How to order
Pressure Gauge: FDU3/8 ø100 × 60 MPa.
Compound Gauge: DRU3/8 ø100 × 1.6 MPa × -0.1 MPa.
Vacuum Gauge: FDU3/8 ø100 × -0.1 MPa.

Part Number
FDU3/8X75X4MPA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Detailed Type Surface diameter
(φ)
Case x Connection Section

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 4.0Ordinary Typeφ75FDU3/8

Loading...

  1. 1

Basic Information

Product Type General Pressure Gauge Application Other