1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Pressure Gauge (Star Gauge), Round Flange (B-Type)

General-Purpose Pressure Gauge (Star Gauge), Round Flange (B-Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Affordably priced.
· High quality, high performance.
· The case and cover are electrodeposition coated for excellent corrosion resistance.

[Applications]
Used for measuring constant pressure of air, water, oil etc., in which the rate of instantaneous change of pressure per second does not exceed 3% of the total pressure. Manufactured in compliance with the JIS B7505-1 Bourdon tube pressure gauge standard.

Part Number
BT3/8X75X0.16MPA
BT3/8X75X0.25MPA
BT3/8X100X0.16MPA
BT3/8X100X0.25MPA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Surface diameter
(φ)

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.16φ75

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.25φ75

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.16φ100

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.25φ100

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Standard JIS B7505-1 Application Constant Pressure Measurement of Gas or Liquid
Case x Connection Section BT3/8