(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End caps, shafts, drives and bits for ratchet drivers

End caps, shafts, drives and bits for ratchet drivers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 124.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBR03-01
DBR14-01
DBR14-02
DBR14-03
DBR14-04
DBR14-05
DBR14-06
DBR14-07
DBR14-08
DBR14-09
DBR14-10
DBR14-11
DBR14-12
DBR14-13
DBR14-14
DBR14-15
DBR16-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Shaft type Shaft through (Box/Hex/Ball-Point) Width Across Flats (mm) Details Type Trusco Code

฿ 124.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Other - - - - End cap (yellow) 807-0955

฿ 124.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Other - - - - End cap (gray) 807-0868

฿ 392.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Hexagon - Square NA 6.3 × 8 Shaft hex hole width across flats 6.3 mm × 8 mm 807-0869

฿ 284.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Phillips (+)/Flathead(-) No.1 - - - Bit Phillips No. 1 × Flathead 5.5 mm 807-0870

฿ 284.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Phillips (+)/Flathead(-) No.2 - - - Bit Phillips No. 2 × Flathead 6 mm 807-0871

฿ 232.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Hexagon - - - - Bit hexagonal 2.5 mm × hexagonal 3 mm 807-0872

฿ 232.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Hexagon - - - - Bit hexagonal 4 mm × hexagonal 5 mm 807-0873

฿ 340.00

HANDTOOL 1 Piece(s) 11 Day(s) Torx - - - - Bit Torx T15 × Torx T20 807-0874

฿ 340.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Torx - - - - Bit Torx T25 × Torx T30 807-0875

฿ 340.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Phillips (+)/Flathead(-) No.3 - - - Bit Phillips No. 3 × Flathead 8 mm 807-0876

฿ 340.00

HANDTOOL 1 Piece(s) 11 Day(s) Torx - - - - Bit Torx T27 × Torx T140 807-0956

฿ 377.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Torx - - - - Bit tamper-proof Torx T15H × T20H 807-0957

฿ 377.00

HANDTOOL 1 Piece(s) 11 Day(s) Torx - - - - Bit tamper-proof Torx T25H × T30H 807-0958

฿ 377.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Torx - - - - Bit tamper-proof Torx T27H × T40H 807-0959

฿ 232.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Hexagon - - - - Bit hexagonal 1.5 mm × 2 mm 807-0960

฿ 250.52

KTC HANDTOOL 1 Piece(s) 6 Day(s) Hexagon - - - - Bit hexagonal 6 mm × 8 mm 807-0961

฿ 124.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Other - - - - End cap (blue) -

Basic Specifications

Product Description

[Features]
· The ratchet mechanism enables fast turning in both directions for loosening and tightening.
· Fixing the ratchet allows it to be used as a normal screwdriver.
[Applications]
· General purpose tool

Part Number
DBR03-01
DBR14-01
DBR14-02
DBR14-03
DBR14-04
DBR14-05
DBR14-06
DBR14-07
DBR14-08
DBR14-09
DBR14-10
DBR14-11
DBR14-12
DBR14-13
DBR14-14
DBR14-15
DBR16-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Shaft type Shaft through (Box/Hex/Ball-Point) Width Across Flats (mm) Details Type Trusco Code

฿ 124.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Other - - - - End cap (yellow) 807-0955

฿ 124.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Other - - - - End cap (gray) 807-0868

฿ 392.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Hexagon - Square NA 6.3 × 8 Shaft hex hole width across flats 6.3 mm × 8 mm 807-0869

฿ 284.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Phillips (+)/Flathead(-) No.1 - - - Bit Phillips No. 1 × Flathead 5.5 mm 807-0870

฿ 284.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Phillips (+)/Flathead(-) No.2 - - - Bit Phillips No. 2 × Flathead 6 mm 807-0871

฿ 232.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Hexagon - - - - Bit hexagonal 2.5 mm × hexagonal 3 mm 807-0872

฿ 232.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Hexagon - - - - Bit hexagonal 4 mm × hexagonal 5 mm 807-0873

฿ 340.00

HANDTOOL 1 Piece(s) 11 Day(s) Torx - - - - Bit Torx T15 × Torx T20 807-0874

฿ 340.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Torx - - - - Bit Torx T25 × Torx T30 807-0875

฿ 340.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Phillips (+)/Flathead(-) No.3 - - - Bit Phillips No. 3 × Flathead 8 mm 807-0876

฿ 340.00

HANDTOOL 1 Piece(s) 11 Day(s) Torx - - - - Bit Torx T27 × Torx T140 807-0956

฿ 377.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Torx - - - - Bit tamper-proof Torx T15H × T20H 807-0957

฿ 377.00

HANDTOOL 1 Piece(s) 11 Day(s) Torx - - - - Bit tamper-proof Torx T25H × T30H 807-0958

฿ 377.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Torx - - - - Bit tamper-proof Torx T27H × T40H 807-0959

฿ 232.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Hexagon - - - - Bit hexagonal 1.5 mm × 2 mm 807-0960

฿ 250.52

KTC HANDTOOL 1 Piece(s) 6 Day(s) Hexagon - - - - Bit hexagonal 6 mm × 8 mm 807-0961

฿ 124.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Other - - - - End cap (blue) -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1