(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Flanging Tool (Dedicated Three-Peak Forming Type)

Flexible Flanging Tool (Dedicated Three-Peak Forming Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of FV10-1

  • Trusco Code
    807-0166
  • Mass(g)
    310
  • Features
    Holder
Part Number
FV10-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,530.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Trusco Code
    807-0166
  • Mass(g)
    310
  • Features
    Holder

Product Description

[Features]
· Flanging can be done quickly and efficiently by simply pressing down the handle.
· Applies a set amount of force, providing uniform flanging each and every time.
· The one holder supports two sizes of flexible pipe (outer diameter of peaked sections: 15.8 to 17.0 mm or 19.5 to 21.0 mm).
· Includes a handy resin case for storage.
[Applications]
· For flanging the connecting parts of flexible tubes / pipes.

Specifications of FV10-1

  • Trusco Code
    807-0166
  • Mass(g)
    310
  • Features
    Holder
Part Number
FV10-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,530.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1