1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Desk-Type Scale Loupe, 5050 Type

OPTICAL EQUIPMENT

Desk-Type Scale Loupe, 5050 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The coated optical-glass lens corrects for various types of aberration, while the transparent acrylic skirt provides a bright, sharp field of vision, enabling efficient inspection and measurement work.

Part Number
5050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Magnification(x) 7 Light presence Not Included
Existence or non-existence of scale Included Lens Size(mm) ø21 Minimum graduation(mm) 0.1
Width(mm) ø32 Height(mm) 52 Scale Field(mm) 20
Mass(g) 22 Set Content S-100 Exchange Scale (All 26 mm in Diameter) S-100 to S-112
Lens Configuration Achromat 2 groups, 3 elements