1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fold-Out Three Lens, TH Type

Fold-Out Three Lens, TH Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,995.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Composed of 3 clear, white-glass lenses.
· Differing body sizes and magnifications.
[Materials]
· Frame: black coating, Plate: satin chrome finish

Part Number
TH-10
TH-20
TH-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Detailed Type Width
(mm)
Depth
(mm)
Height
(mm)
Mass
(g)

฿ 2,995.00

OPTICAL EQUIPMENT 1 Piece(s) 12 Day(s) 16φ15S-size40211622

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 10ø21M-size51281740

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 8φ28L-size62331962

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Material Glass Lens Three glass