1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fold-Out Field Loupe, FI Type

Fold-Out Field Loupe, FI Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made with large, ø36‑mm-aperture, white-glass lenses.
· Overlapping 2 lenses provides approximately 8x magnification, and overlapping 3 lenses provides approximately 12x magnification.
· Includes a spiral hook chain to help prevent misplacing it.
[Materials]
· Frame: ABS resin, Plate: aluminum

Part Number
FIW-01/SP
FIW-02/SP
FIW-03/SP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Height
(mm)
Mass
(g)

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 1-lens1130

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 2-lens1842

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 3-lens2653

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 4.5 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) ø36 Width(mm) 61
Depth(mm) 46 Lens Material Glass