1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3061 With Handle

OPTICAL EQUIPMENT

3061 With Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made from aluminum with a black anodized finish.
· Partially diamond-cut design.
· Uses a high-performance, achromatic lens to provide a bright, sharp image for observation.
· Case included
[Materials]
· Handle: aluminum

Part Number
3061
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 5 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) φ30 Width(mm) ø41
Depth(mm) 134 Height(mm) 13 Mass(g) 55