1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5112/5113 With Handle (511228MM)

OPTICAL EQUIPMENT

5112/5113 With Handle (511228MM)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-magnification loupe; the 10x is a double-glass lens, and the 15x is a three-glass lens.
[Material]
· Handle: PVC

Part Number
511228MM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Width
(mm)
Depth
(mm)
Mass
(g)
Lens

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 10φ2834.510438Double glass

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Light presence Not Included Existence or non-existence of scale Not Included
Height(mm) 20 Lens Material Glass