1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fold-Out Achromat, ALW Type

OPTICAL EQUIPMENT

Fold-Out Achromat, ALW Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses achromatic optical lenses to correct chromatic and spherical aberration
· Overlapping the lenses provides approximately 20x magnification.
[Materials]
· Brass; Frame/Plate: chrome hairline plating

Part Number
ALW-1020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,900.00

OPTICAL EQUIPMENT 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 10 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) φ15 Width(mm) 40
Depth(mm) 21 Height(mm) 25 Mass(g) 62
Lens Configuration Achromat 1 group, 2 elements

Please check the type/dimensions/specifications of the part ALW-1020 in the Fold-Out Achromat, ALW Type series.