1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Desk-Type Optical Micro-Measurement Loupe, MEA Type

Desk-Type Optical Micro-Measurement Loupe, MEA Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Enables easy, accurate measurements.
· The coated optical-glass lens corrects for various types of aberration, while the transparent acrylic skirt provides a bright, sharp field of vision, enabling efficient inspection and measurement work.

 
Part Number
MEA-10
MEA-20
MEA-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Minimum graduation
(mm)
Height
(mm)
Scale Field
(mm)
Mass
(g)
Set Content Lens Configuration

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 10ø210.1542050S-100Achromat 2 groups, 3 elements

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 20φ170.0540655S-120Achromat 3 groups, 5 elements

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 30ø80.0540350S-120Achromat 2 groups, 4 elements

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Light presence Not Included Existence or non-existence of scale Included
Width(mm) ø37 Exchange Scale (All 26 mm in Diameter) S-100/S-120