1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dignity Loupe (DY-07)

OPTICAL EQUIPMENT

Dignity Loupe (DY-07)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A sophisticated, attractive design makes this an excellent souvenir or gift.
· Made with optical glass (BK7)
· Provides a bright field of vision with no distortion
· Compact and useful for carrying on-the-go
[Material]
· Brass, gold plating

Part Number
DY-07
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote Marble blue

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 4 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) 37 × 25 Mass(g) 60