1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wearable-Type Clip Loupe, CP Type

Wearable-Type Clip Loupe, CP Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The binocular lens provides stereoscopic vision, and allows both hands to be free, making it ideal for detailed work, assembly, inspection, etc.
· A clip-on type that can be attached to glasses in a single action.
· 2 different magnifications are available for use in different applications.

Part Number
CP-15
CP-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 1.5

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 2.5

Loading...

  1. 1

Basic Information

Product Type Head Loupe Light presence Not Included Existence or non-existence of scale Not Included
Width(mm) 190 Depth(mm) 260 Height(mm) 40
Lens Material Acrylic Mass(g) 95