(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A standard magnifying glass with handle.
· A selection of lens sizes is available, ranging from ø50 to ø130 in diameter.
[Material]
· Handle: PVC
Part Number |
---|
RG-50 |
RG-65 |
RG-75 |
RG-90 |
RG-100 |
RG-115 |
RG-130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Magnification (x) | Lens Size (mm) | Width (mm) | Depth (mm) | Height (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OPTICAL EQUIPMENT | 1 Piece(s) | Quote | 2.7 | ø50 | 53 | 120 | 10 | 45 | ||
฿ 999,999,999.00 | OPTICAL EQUIPMENT | 1 Piece(s) | Quote | 2.5 | φ65 | 65 | 140 | 12 | 75 | ||
฿ 999,999,999.00 | OPTICAL EQUIPMENT | 1 Piece(s) | Quote | 2.3 | φ75 | 78 | 175 | 13.5 | 105 | ||
฿ 999,999,999.00 | OPTICAL EQUIPMENT | 1 Piece(s) | Quote | 2 | φ90 | 91 | 195 | 14.5 | 165 | ||
฿ 999,999,999.00 | OPTICAL EQUIPMENT | 1 Piece(s) | Quote | 2 | ø100 | 103 | 220 | 15.5 | 220 | ||
฿ 999,999,999.00 | OPTICAL EQUIPMENT | 1 Piece(s) | Quote | 1.8 | ø115 | 116 | 240 | 15.5 | 290 | ||
฿ 999,999,999.00 | OPTICAL EQUIPMENT | 1 Piece(s) | Quote | 1.8 | ø130 | 131 | 245 | 17.5 | 415 |
Loading...
Product Type | Handheld Loupe | Light presence | Not Included | Existence or non-existence of scale | Not Included |
---|---|---|---|---|---|
Lens Material | Glass | Lens | Single glass |
How can we improve?
How can we improve?