1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Desk-Type Professional PR Type

Desk-Type Professional PR Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used for checking 35‑mm positive/negative film with transmitted light and for inspecting print/screen plates with reflected light.
· The special bearings provide a smooth focus. The adapter is easy to switch out using the O-ring.

Part Number
PR-04
PR-07
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Height
(mm)
Mass
(g)
Lens Configuration

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 487125Achromat 1 group, 2 elements

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 767145Achromat 2 groups, 4 elements

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Size(mm) ø36 Width(mm) ø61