1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stand-Type Loupe, 5020 Type

Stand-Type Loupe, 5020 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,967.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-magnification loupe; the 10x is a double-glass lens, and the 15x is a three-glass lens.
· Can be placed on a desk and moved easily without getting in the way of work.

Part Number
5021
5022
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Width
(mm)
Height
(mm)
Working Distance
(mm)
Lens

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 4ø45ø48125Approx. 70Single glass

฿ 2,967.00

OPTICAL EQUIPMENT 1 Piece(s) 12 Day(s) 10φ28ø35100Approx. 20Double glass

Loading...

  1. 1

Basic Information

Product Type Stand Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Material Glass Mass(g) 100