1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnet Lens Set

OPTICAL EQUIPMENT

Magnet Lens Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The magnet lens set includes a set of 3 magnifying glasses at 10x, 3.5x, and 2x magnification.
· The frame and handle are made of metal for a solid, robust feel.
· Heat resistant, with no warpage or distortion.
· The set includes a powerful magnetic stand for attaching to metal surfaces, as well as a base for securing on top of a desk, allowing the magnifying glasses to be firmly secured in most locations.
[Set Contents]
· Lenses with size ø6 shafts (28 mm, 50 mm, 100 mm), magnetic stand, base, storage case

Part Number
MS-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Stand Loupe Magnification(x) 10 / 2 / 3.5 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) 28 / 50 / 100 Mounting Type Magnet Stand Type
Lens Material Glass Base(mm) 95 × 95 × 6.5 Magnet(mm) 28 × 75 × 145