1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fold-Out Loupe For Jewelry, 1080 Type

OPTICAL EQUIPMENT

Fold-Out Loupe For Jewelry, 1080 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A fold-out, triplet lens specification. Corrects for chromatic aberration, distortion, etc.
· Provides a bright and clear field of vision.
· Used not only for jewelry, but also for high-precision appraisals and inspections of minerals.
[Materials]
· Frame/plate: gold plating

 
Part Number
1080-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 10 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) φ18 Width(mm) 40
Depth(mm) 21 Height(mm) 19 Mass(g) 40