(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Professional type, made to high-grade achromatic lens specifications.
· Corrects chromatic and spherical aberration.
· Includes a deluxe case and non-slip rubber clip.
· Same body size with differing magnifications.
· With non-slip / rubber
[Materials]
· Frame/plate: aluminum, black anodized plating
Part Number |
---|
ALA-10 |
ALA-14 |
ALA-18 |
ALA-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Magnification (x) | Lens Size (mm) | Lens Configuration |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OPTICAL EQUIPMENT | 1 Piece(s) | Quote | 10 | φ17 | Achromat 2 groups, 3 elements | ||
฿ 999,999,999.00 | OPTICAL EQUIPMENT | 1 Piece(s) | Quote | 14 | φ17 | Achromat 2 groups, 3 elements | ||
฿ 999,999,999.00 | OPTICAL EQUIPMENT | 1 Piece(s) | Quote | 18 | φ17 | Achromat 2 groups, 3 elements | ||
฿ 6,645.00 | OPTICAL EQUIPMENT | 1 Piece(s) | Quote | 30 | ø8 | Achromat 2 groups, 4 elements |
Loading...
Product Type | Pocket Loupe | Light presence | Not Included | Existence or non-existence of scale | Not Included |
---|---|---|---|---|---|
Width(mm) | 40 | Depth(mm) | 21 | Height(mm) | 19 |
Mass(g) | 24 |
How can we improve?
How can we improve?