1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fold-Out Achromat, ALD Type (ALD-10)

OPTICAL EQUIPMENT

Fold-Out Achromat, ALD Type (ALD-10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses achromatic optical lenses to correct chromatic and spherical aberration.
· Differing body thicknesses and magnifications.
[Material]
· Brass, chrome no. 1 plating

Part Number
ALD-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Height
(mm)
Mass
(g)
Lens Configuration

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 101435Achromat 1 group, 2 elements

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Size(mm) φ15 Width(mm) 40 Depth(mm) 21