1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Fold / Linen Tester / Stripe Viewing, Black Type

Tri-Fold / Linen Tester / Stripe Viewing, Black Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,664.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A stripe magnifying glass that has been widely used worldwide for a long time and continues to be a favorite.
· A glass-lens specification that is strong against heat and which has no distortion.
· Includes a scale, making it useful for a variety of applications, including textile inspection and checking details, etc.
[Materials]
· Aluminum, black coating

Part Number
A10-1
A30-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Measuring Range
(mm)
Detailed Type Width
(mm)
Depth
(mm)
Height
(mm)
Mass
(g)

฿ 2,664.00

OPTICAL EQUIPMENT 1 Piece(s) 21 Day(s) 10φ1510S-size24373416

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 6ø3125L-size39525043

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence Not Included Existence or non-existence of scale Included
Minimum graduation(mm) 1 Lens Material Glass