1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fold-Out, Popular Model Loupe, Double Face, RF-2 Type

Fold-Out, Popular Model Loupe, Double Face, RF-2 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A metal loupe with a simple form and solid, robust feel.
· Has both large and small magnifying lenses which can be selected according to application.
· Differing body sizes and magnifications.
· Surface treatment: satin chrome finish

Part Number
RF10-2
RF20-2
RF30-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Detailed Type Width
(mm)
Depth
(mm)
Height
(mm)
Mass
(g)

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 10 ~ 20ø9 / φ15S-size58231635

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 10 ~ 20ø9 / ø21M-size69271750

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 8 ~ 15φ15 / φ28L-size85361980

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Material Glass