OSAMET Disaster Prevention Helmet, Collapsible Type KGO-1

Brand :
KAGA SANGYO

Caution

    Product Description

    An A4-size, 45 mm thick collapsible helmet that is the highest grade in the industry.
    [Features]
    · Can be used easily by children and has received MHLW approval for a high degree of safety.
    · Designed to function even if it breaks, this collapsible helmet features an bellows-shape that quickly takes form.
    · Compact and easy-to-carry, it can be stored without taking up space.
    · The chinstrap can be adjusted easily.
    · The sliding headband can be adjusted to the circumference of the wearer's head.
    [Applications]
    · Protecting the wearer from and mitigating the danger caused by falling or flying objects (MHLW-approved product for flying and falling objects).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat