(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crubo Rotating Helmet With Shock-Absorbing Liner

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ST-130-W1

  • Color
    White
  • Product Model
    American Type
  • Material Quality
    ABS resin
  • Use
    To Protect from Flying or Falling Objects, Injury from Falls
  • Head circumference(mm)
    470mm~530mm、530mm~620mm
  • Interior
    130 Type
  • JAN Code
    4546721001842
  • Mass(g)
    420
  • Amount Of Content
    1 pc.
Part Number
ST-130-W1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 2,038.28

HELMETS 1 Piece(s) Same day 10 1 pc.

Basic Specifications

  • Color
    White
  • Product Model
    American Type
  • Material Quality
    ABS resin
  • Use
    To Protect from Flying or Falling Objects, Injury from Falls
  • Head circumference(mm)
    470mm~530mm、530mm~620mm
  • Interior
    130 Type
  • JAN Code
    4546721001842
  • Mass(g)
    420
  • Amount Of Content
    1 pc.

Product Description

Standard helmet with a thin design for portability.
[Features]
· By pulling the lever on the rear of the helmet and flipping the top of the helmet inside, the storage size of the helmet can be reduced to half of that when in use.
· Comes in an A4-size package that is handy for storage and can be kept in a drawer or on a bookshelf.
· With a convenient storage bag for carrying.
· Can be adjusted to accommodate a head circumference of 47 to 62 cm by changing the position of the headband.
· Liner: Type 30.
[Applications]
· For protection from flying/falling objects and protection during falls.

Specifications of ST-130-W1

  • Color
    White
  • Product Model
    American Type
  • Material Quality
    ABS resin
  • Use
    To Protect from Flying or Falling Objects, Injury from Falls
  • Head circumference(mm)
    470mm~530mm、530mm~620mm
  • Interior
    130 Type
  • JAN Code
    4546721001842
  • Mass(g)
    420
  • Amount Of Content
    1 pc.
Part Number
ST-130-W1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 2,038.28

HELMETS 1 Piece(s) Same day 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1