1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Cutter SPT300P

CUTTER

Slide Cutter SPT300P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 672.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Smoothly cuts up to 6 sheets of copy paper.
[Product Specifications]
· Standard: A4 size
· Cutting width: 300 mm
· Outer dimensions: W 400 × D 75 × H 48 mm
· Weight: approx. 150 g
· Cutting capacity (high-quality copy paper 64 g/m²): 6 sheets
· With slider (with blade)
· Main body color: pink
· Included: 1 unit
· JAN: 4522966301183

Part Number
SPT30P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 672.00

CUTTER 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SPT30P in the Slide Cutter SPT300P series.