Helmet (Folding Type ) EA998BA-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Ministry of Health, Labor and Welfare Protective Hat Test Accepted Goods
・For Flying / falling objects, protection during crash use
・Material …ABSResin
・Styrene Liner Adapted
・With chinstrap
・Shield surface is chemical-resistant special processing specification.
・Head Size(mm) …47 to 62cm