(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA997KX-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 181,890.00 ฿ 128,396.15 |
WESS | 1 Piece(s) | 16 Day(s) |
【Product Specifications】
・For Filter Bag
・Usage …Filtration of resin solvent, paint, inks, cooling water, washing water, industrial water.
・Connection Screw Dia. …Rc2
・Design The pressure…1.0MPa
・Filter Bag sold separately.
・Body Size …Dia 143X1020mm
・Material …Stainless
・Correspondence Filter Bag …Short (457mm)
・Capacity …23L
・Weight …31kg
Part Number |
---|
EA997KX-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 181,890.00 ฿ 128,396.15 |
WESS | 1 Piece(s) | 16 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?