(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA997KW-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 11,835.00 |
WESS | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Lightweight Type. Easy to handle.
・Usage …Filtration of Deionized water , Water for industrial use , Cooling water , Washing water
・Connection Screw Dia. …NPT F3/4
・Design pressure …0.86MPa
・Design Temperature …38℃
・Filter Cartridge is Separately Sold.
・Body Size …Dia 116 x 584mm
・Applicable Filter Length …500mm
・Material …Resin
・Type …Transparent
Part Number |
---|
EA997KW-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 11,835.00 |
WESS | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?