Heat Solvent welding Felt Filter Bag EA997KS-17

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Economic type suitable for frequent filter change.
・Material …Polyester
・Max. Operating Temperature …80℃
・Filtration Accuracy …200μm
・size …Dia 178×813mm
・Type …Long
・Usage …Cutting ,Polishing ,Filtration of coolant liquid