Heat Solvent welding Felt Filter Bag EA997KS-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Economic type suitable for frequent filter change.
・Material …Polyester
・Max. Operating Temperature …80℃
・Filtration Accuracy …25μm
・size …Dia 178×457mm
・Type …Short
・Usage …Cutting ,Polishing ,Filtration of coolant liquid