(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA997KR-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,505.00 |
WESS | 1 Piece(s) | 22 Day(s) |
【Product Specifications】
・Economic type suitable for frequent filter change.
・Material …Polyethylene
・Max. Operating Temperature …80℃
・Filtration Accuracy …10μm
・size …Dia 178×457mm
・Type …Short
・Usage …Cooling Water ・Washing Water ,For Filtrationof industrial water
Part Number |
---|
EA997KR-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,505.00 |
WESS | 1 Piece(s) | 22 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?