Heat Solvent welding Felt Filter Bag EA997KR-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Economic type suitable for frequent filter change.
・Material …Polyethylene
・Max. Operating Temperature …80℃
・Filtration Accuracy …5μm
・size …Dia 178×457mm
・Type …Short
・Usage …Cooling Water ・Washing Water ,For Filtration of industrial water