For Industrial Use Cartridge Filter (Thread Winding Filter ) EA997KG-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Usage …Rolling oil ,Lubrication Oil ,Work Oil ,Boiler condensate
・Material …Filter Material :Cotton ,Core :SUS304
・Max. Operating Temperature …121℃
・Filtration Accuracy …75μm
・Full length …250mm
・Thread Winding Filter