For Industrial Use Cartridge Filter (Thread Winding Filter ) EA997KF-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Usage …For Industrial Use Water ,Cooling Water ,For washing Water ,Plating Liquid ,Acid ,Alkalinity Aqueous solution
・Material …Filter Material :PP,Core :PP
・Max. Operating Temperature …60℃
・Filtration Accuracy …3μm
・Full length250mm
・Thread Winding Filter